The 42 RU Equipment Rail Kit is designed to integrate additional cage nut style mounting rails on the Net-Verse™ D-Type Cabinets. This set of 42 RU Equipment Rails provide additional mounting functionality. It is designed with cage nut style holes eliminating the worry of stripping holes. It fits cabinets both 600mm and 800mm wide, is sold in pairs and is black.
Product Type | Equipment Rail |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 76.07 |
Overall Height (mm) | 1932.2 |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | D-Type |
UPC | 61305617390 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 47.5033 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | Net-Verse D-Type E-Rail Customer Drawing | English | |
Installation Documents | Net-Verse D-Type Cage Nut E-Rail | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB40--SA-SPA | Spanish (Español) |