Single hinge perforated front door for 42RU x 600mm wide Net-Verse cabinet, Black
Product Type | Cabinet Front Door |
Overall Width (In.) | 22.97 |
Overall Width (mm) | 583.5 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 78.19 |
Overall Height (mm) | 1986 |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | D-Type |
UPC | 61305617365 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 61.0800 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | Net-Verse Front Door New Customer Drawing | English | |
Installation Documents | Net-Verse D-Type Cabinet Front Door | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB40--SA-SPA | Spanish (Español) |