48 RU x 1070mm Split Side Panel for Net-Access™ N- Type Cabinet. Color: Black
Product Type | Side Panel |
Overall Width (In.) | 40.61 |
Overall Width (mm) | 1031.6 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 87.94 |
Overall Height (mm) | 2233.7 |
Number of Rack Units | 48 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 07498367146 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.8588 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access N-Type Side Panel - N81SPS | English | |
Part Drawings | Net-Access N-Type Side Panel - N81SPS | English | |
Part Drawings | Net-Access N-Type Side Panel - N81SPS | English | |
Installation Documents | N Type Cabinet Side Panels: CM614A | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |