Vertical blanking panels with pass-through holes for 42 RU through 48 RU 1000mm wide cabinet. Color: Black
Product Type | Vertical Blanking Panel |
Overall Width (In.) | 8.3 |
Overall Width (mm) | 210.9 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 88.35 |
Overall Height (mm) | 2244.1 |
Number of Rack Units | 48 |
Color | Black |
Standards Met | RoHS Compliant |
Accessory Type | Blanking Panel |
Compatible Cabinet Type | N-Type |
UPC | 07498372040 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 18.5370 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Air Dam For 1000mm Wide 42-48ru N-Type Cabinet | English | |
Installation Documents | Vertical Blanking Panels For Cisco Nexus 7018 Switch NET-ACCESS N-Type Network Cabinet | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |