PRSHD8

Rack Accessory

Single hinged metal door. Dimensions: 80.7H x 8.0W x .8D (2049mm x 203mm x 20mm)

Specifications

Color

Black

Depth (In.)

0.80

Depth (mm)

20.0

Height (In.)

80.70

Height (mm)

2049.0

Width (In.)

8.00

Width (mm)

20.0

Accessory Type

Single Hinged Door

Height In (mm)

2049.0

Material

Galvanized Steel

No. of Rack Spaces

45

Width In (mm)

20.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359133

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.4454

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

SAIT Polytechnic: CPCS50-WW--ENG

US English

Installation Documents

PATCHRUNNER Vertical Cable Manager V00028BV_01

US English

Part Drawings

Patchrunner 8 Inch Single Hinge Door

US English

Specification Sheets

PatchRunnerâ„¢ Vertical Cable Managers: RKSP144

US English

Related Products