48 RU x 1200mm enhanced Side Panel for Net-Access™ S-Type Cabinet. Color: Black
Product Type | Side Panel |
Overall Width (In.) | 43.89 |
Overall Width (mm) | 1114.9 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 87.94 |
Overall Height (mm) | 2233.7 |
Number of Rack Units | 48 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498382015 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.7551 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access S-Type Side Panel Finished Good | English | |
Part Drawings | S82SPSE - DWG | English | |
Part Drawings | S82SPSE - DXF | English | |
Installation Documents | S-Type Cabinet Side Panels Installation Instructions/Best Practices V000029CC- Rev.03 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |