Product Type | Vertical Blanking Panel |
Overall Width (In.) | 31.2 |
Overall Width (mm) | 792 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 90.7 |
Overall Height (mm) | 2305 |
Number of Rack Units | 51 |
Color | Black |
Standards Met | RoHS Compliant |
Accessory Type | Blanking Panel |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 61305636266 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2134 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access Enhanced Air Dam - (S8VBPNE) | English | |
Installation Documents | Net-Access Enhanced Air Dam | English |