Solid rear door for 45 RU 800mm wide S-Type Cabinet. Color: White
Product Type | Single-Hinged Solid Cabinet Door |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.5 |
Overall Width (In.) | 31.06 |
Overall Width (mm) | 789 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 81.86 |
Overall Height (mm) | 2079.2 |
Number of Rack Units | 45 |
Color | White |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498380866 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.5625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |