Product Type | Split-Hinged Cabinet Door |
Overall Length (In.) | 0.81 |
Overall Length (mm) | 20.6 |
Overall Width (In.) | 31.06 |
Overall Width (mm) | 789 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 88.15 |
Overall Height (mm) | 2239 |
Number of Rack Units | 48 |
Color | White |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498337709 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.2894 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access S-Type and N-Type 800mm Wide Split Doors | English | |
Installation Documents | S an\d N Type Cabinet Rear Split Doors: CM617 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |