SVPPB

PDU Brackets and Cable Management

Net-SERVĀ® Bracket to vertically mount 1 RU EIA 19 products including copper and fiber patch panels. Compatible with 700mm Net-SERVĀ® Cabinets with finger bracket cable managers only. Color: Black

Specifications

Overall Width (In.)

190.32

Overall Width (mm)

102

Overall Height (mm)

483.4

Color

Black

Height In (mm)

483.4

Overall Depth (mm)

102.0

Width In (mm)

102.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322077

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2711

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Part Drawings

SVPPB

US English

Catalog Cut Sheets

S22PS Product Page

US English

Installation Documents

Net-SERV Cabinets - CM408F

US English

Installation Documents

Net-Serv Server Cabinet Vertical Patch Panel Mounting Bracket: CM417

US English

Related Products