Net-Verse D-Type Cabinet frame, 42RU. Top panel with brush openings. Two sets cage nut equipment rails. Single hinge perforated front door. Split perforated rear doors. Horizontally split side panels (4). 2 full length PDU brackets. Dimensions: 80.5"H x 31.5"W x 39.4"D (2045mm x 800mm x 1000mm). Color: Black.
Note | Sold in Asia Pacific, Middle East & Africa only |
Sub Brand | Net-Verse™ |
Product Type | D-Type Cabinet |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 39.4 |
Overall Depth (mm) | 1000 |
Overall Height (In.) | 80.5 |
Overall Height (mm) | 2045 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1500 |
Static Load Capacity (lb) | 3300 |
Rolling Load Capacity (kg) | 500 |
Rolling Load Capacity (lb) | 1102 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E / TIA/EIA-942, RoHS Compliant, UL 2416 |
UPC | 61305631814 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 76.3219 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Verse™ D-Type Cabinets | English | |
Part Drawings | Net-Verse D Type Cabinet 800 Wide x 42,45 & 48 RU 1000mm/1200mm Deep | English | |
Brochures | Cabinet Systems - Asia Pacific | English |