The Net-Verse™ D-Type Cabinet is a 48 RU, 800mm W x 1200mm D cabinet. The top panel of this data cabinet has brush openings. It includes two sets of cage nut equipment rails. The front door is a single hinge perforated door. It features split perforated rear doors. It includes four horizontally split side panels and two full-length PDU brackets. The cabinet is 91.1" H x 31.5" W x 47.2" D. It is made of powder-coated steel and available in black.
Sub Brand | Net-Verse™ |
Product Type | D-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.49 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 47.24 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 89.16 |
Number of Rack Units | 48 |
Casters | Yes |
Static Load Capacity (kg) | 1.5 |
Rolling Load Capacity (kg) | 500 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E / TIA/EIA-942, RoHS Compliant, UL 2416 |
UPC | 61305657348 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 102.8605 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | DN8822 - DWG | English | |
Part Drawings | DN8822 - DXF | English | |
Flyers | Net-Verse™ Cabinets: COFL35--SA-ENG | English |