This Net-Access™ E-Type Cabinet is a 24 RU, 600mm W x 1070mm D cabinet. The front and rear doors are single hinged perforated with keyed lock. The top of this data cabinet features two 1.5” x 5.0” breakouts for cable entry to prevent air leakage. It has two solid single-piece panels with ¼ turn locks and casters. It is designed for 19” patch panels, servers, and network equipment. The cabinet is 46.7" H x 23.5" W x 42" D. It is made of powder-coated steel and is black.
Sub Brand | Net-Access™ |
Product Type | E-Type Cabinet |
Rear Door Type | Door Single Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 600 |
Overall Depth (In.) | 42.12 |
Overall Depth (mm) | 1070 |
Overall Height (In.) | 46.73 |
Overall Height (mm) | 1.187 |
Number of Rack Units | 24 |
Casters | Yes |
Static Load Capacity (kg) | 567 |
Static Load Capacity (lb) | 1250 |
Rolling Load Capacity (kg) | 227 |
Rolling Load Capacity (lb) | 500 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-D, TIA/EIA-942, RoHS Compliant, UL 2416 |
NEMA Rating | 1 |
UPC | 07498334886 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 44.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ Enterprise Cabinet – 24 RU | English | |
Specification Sheets | Gabinete Net-Access™ Enterprise de 24 RU Hoja de Especificaciones RKSP134--WW-SPA | Spanish (Español) | |
Part Drawings | Enterprise Server Configured Cabinet 600mm W x 1070mm D | English | |
Part Drawings | Enterprise Server Cabinet 600mm W x 1070mm D - DWG | English | |
Part Drawings | Enterprise Server Cabinet 600mm W x 1070mm D - DXF | English | |
Installation Documents | Enterprise Network Cabinets: CM646 | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |