N8519WM

N-Type Cabinet

Net-Access™ N-Type Cabinet frame with top panel. #12-24 tapped rails. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. No side panels. Vertical blanking panels. Two sets of #12-24 tapped equipment mounting rails. 45 RU cable management on front and rear of front posts. Dimensions: 84.0H x 31.5W x 42.0D (2134mm x 800mm x 1070mm). Color: White

Specifications

UL Listed

UL 2416

Standards

EIA-310E

Width (In.)

31.50

Width (mm)

800.0

Height (In.)

84.00

Height (mm)

2134.0

No. of Rack Spaces

45

Depth (In.)

42.00

Depth (mm)

1070.0

Equipment

Switch

Cooling Architecture

Containment

Color

White

Cable Management

Yes

Casters

No

Front Doors

Dual hinge perforated

Rails

Tapped #12-24

Rear Doors

Split perforated

Side Panels

None

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396796

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

128.4809

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

N Type Cabinet 800 x 1070: 12V305LU_DC_01A

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Installation Documents

Net-Access N Type Cabinets - CM598P

US English

Specification Sheets

Net-Access™ N-Type Cabinets: RKSP173--WW

US English

Related Products