N8521WM

N-Type Cabinet

Net-Access™ N-Type Cabinet frame with top panel. #12-24 tapped rails. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panel (1). Vertical blanking panels. Two sets of #12-24 equipment mounting rails. 45 RU cable management on front and rear of front posts. Dimensions: 84.0H x 31.5W x 48.0D (2134mm x 800mm x 1200mm). Color: White, Two sets of SN25F fingers Included.

Specifications

UL Listed

UL 2416

Standards

EIA-310E

Width (In.)

31.50

Width (mm)

800.0

Height (In.)

84.00

Height (mm)

2134.0

No. of Rack Spaces

45

Depth (In.)

48.00

Depth (mm)

1200.0

Equipment

Switch

Cooling Architecture

Containment

Color

White

Cable Management

Yes

Casters

No

Front Doors

Dual hinge perforated

Rails

Tapped #12-24

Rear Doors

Split perforated

Side Panels

Yes (1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396801

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

128.4809

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Specification Sheets

Net-Access N-Type Cabinets 45 RU: RKSP89--WW-ENG

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Installation Documents

Net-Access N Type Cabinets - CM598P

US English

Related Products