Net-Access™ N-Type Cabinet frame with top panel. Dual hinge perforated front door opens to the left or right. Solid rear single hinge door. Vertical Blanking Panels. No side panels. Two sets of #12-24 threaded equipment mounting rails. 45 RU cable management on front and rear of front posts. VED Ready. Dimensions: 84.0H x 31.5W x 48.0D (2134mm x 800mm x 1200mm). Color: Black, Two sets of SN25F fingers Included.
Sub Brand | Net-Access™ |
Product Type | N-Type Cabinet |
Front Door Type | Door Dual Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.49 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 47.24 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 84.01 |
Overall Height (mm) | 2134 |
Number of Rack Units | 45 |
Casters | No |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2497.83 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
UPC | 07498334684 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 128.4809 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ N-Type Cabinets | English | |
Part Drawings | Net-Access N-Type VED Ready Cabinet 800mm Wide x 1200mm Deep | English | |
Part Drawings | Net-Access N-Type VED Ready Cabinet 800mm Wide x 1200mm Deep | English | |
Part Drawings | N Type 800mm x 1200mm VED Ready Cabinet: 12V343SQ-DC_01B | English | |
Part Drawings | N8529BV: DWG | English | |
Part Drawings | N8529BV: DXF | English | |
Installation Documents | Net-Access N Type Cabinets - CM598P | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |