Net-Access™ S-Type Cabinet frame with top panel. No Doors. No side panels, casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 79.8H x 23.6W x 48.0D (2026mm x 600mm x 1200mm). Color: Black
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Material | Steel |
Color | Black |
Overall Width (In.) | 23.54 |
Overall Width (mm) | 600 |
Overall Depth (In.) | 49.96 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 79.76 |
Overall Height (mm) | 2026 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2497.83 |
Finish/Coating | Powder-Coated |
Standards Met | RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416 |
UPC | 07498307457 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 89.0625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Cabinets | English | |
Part Drawings | S Type Cabinet 600 x 1200 Part Drawing 12V305QY_DC_01A | English | |
Installation Documents | Net-Access S Type Cabinets - CM599L | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |