Net-Access™ S-Type Cabinet frame with top panel. Top Cable Pathway. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. No side panels, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 79.8H x 23.6W x 48.0D (2026mm x 600mm x 1200mm). Color: Black
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Material | Steel |
Color | Black |
Overall Width (In.) | 23.54 |
Overall Width (mm) | 600 |
Overall Depth (In.) | 49.96 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 87.83 |
Overall Height (mm) | 2231 |
Number of Rack Units | 42 |
Casters | No |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2497.83 |
Finish/Coating | Powder-Coated |
Standards Met | RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416 |
UPC | 07498390571 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 89.0625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Cabinets | English | |
Part Drawings | S Type 600 x 1200 Intergral Top No Casters: 12V352CB-DC-01A | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |