Cable Management |
Yes |
Casters |
No |
Color |
White |
Cooling Architecture |
Hot Aisle/Cold Aisle |
Depth (In.) |
42.00 |
Depth (mm) |
1070.0 |
Equipment |
Switch |
Front Doors |
Single hinge perforated |
Height (In.) |
89.30 |
Height (mm) |
2267.0 |
No. of Rack Spaces |
48 |
Packaging Type |
Fully Assembled |
Rails |
Cage Nut |
Rear Doors |
Split perforated |
Side Panels |
None |
Standards |
EIA-310E |
UL Listed |
UL 2416 |
Width (In.) |
23.50 |
Width (mm) |
600.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498390865 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
80.8160 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
White Papers |
Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG |
US English |
|
Brochures |
Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG |
US English |
|
Part Drawings |
S Type Utility Cabinet 600 x 1070 No Casters: 12V352CK-DC |
US English |
|
White Papers |
Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG |
US English |