The Net-Access™ S-Type Server Cabinet is a 48 RU, 600mm W x 1200mm D cabinet. The front door is single-hinged. It features split perforated rear doors that open in the middle to minimize door swing footprint. This S-Type cabinet has vertically split hinged side panels and adjustable front and rear equipment rails. It includes heavy-duty casters with leveling legs and a set of PDU brackets. The cabinet is 90.3" H x 23.5" W x 48" D. It is made of powder-coated steel and is black.
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 23.54 |
Overall Width (mm) | 600 |
Overall Depth (In.) | 49.96 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 90.23 |
Overall Height (mm) | 2.292 |
Number of Rack Units | 48 |
Casters | Yes |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2500 |
Finish/Coating | Powder-Coated |
Standards Met | RoHS Compliant, EIA-310-E, TIA/EIA-942, UL2416 |
NEMA Rating | 1 |
UPC | 61305636350 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 90.3750 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets: RKSP175--WW-ENG | English | |
Part Drawings | Net-Access S-Type Universal With Fully Adjustable Front Rails Cabinet | English | |
Installation Documents | Net-Access S-Type Network Cabinets | English |