800mm x 42RU x 1200mm, Black, includes Single Hinged Perforated Front Door, Split Perforated Rear Door, Left and Right Side Panels, Cage Nut Equipment Rails, 1 Set PDU Mounting Bracket, Casters
Sub Brand | FlexFusion™ |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 79.6 |
Overall Height (mm) | 2022 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1588 |
Static Load Capacity (lb) | 3500 |
Rolling Load Capacity (kg) | 454 |
Rolling Load Capacity (lb) | 1000 |
Finish/Coating | Powder-Coated |
NEMA Rating | 1 |
UPC | 61305685963 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 62.9199 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FlexFusion™ XGL Cabinets Specification Sheet RKSP204-WW-ENG | English | |
Specification Sheets | Gabinetes FlexFusion™ XGL Hoja de Especificaciones RKSP204-WW-SPA | Spanish (Español) | |
Part Drawings | FlexFusion™ XGL Cabinet Drawing 800mm XGL84222* DXF | English | |
Part Drawings | FlexFusion™ XGL Cabinet Drawing 800mm XGL84222* DWG | English | |
Part Drawings | FlexFusion™ XGL Cabinet Drawing 800mm XGL84**** | English | |
Installation Documents | FlexFusion™ XGL Cabinet Installation Instructions/Best Practices V00029WU | English | |
Installation Documents | Gabinete para Servidores XGL FlexFusion Instrucciones V00029WU-SPA | Spanish (Español) |