CQ7010B

Cabinet

Base Converged Infrastructure Offering for CiscoNexus 7010 with Net-Access N-Type Cabinet,side panels, POU brackets, and all necessary cable management, grounding jumpers and patch panels pre-assembled together. Color: Black

Specifications

Application

Data Center

Partner Technology

Nexus 7010

No. of Rack Spaces

45

Width (In.)

32

Width (mm)

800

Height (In.)

83

Height (mm)

2100

Depth (In.)

48

Depth (mm)

1200

Color

Black

Line Card Connectivity

N/A

Part Features

Pre-engineered design with validated power, thermal, and space optimization for the CiscoNexus 7010 Switch Platform.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361585

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

66.5185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Panduit Pre-Configured Physical Infrastructures: RKCB34--SA-ENG

US English

Installation Documents

Cable Installation and Routing Guidelines for the Cisco Nexus 7010 Switch - RKAN01--WW-ENG

US English

Data Sheets

Panduit Pre-Configured Physical Infrastructure Cisco Nexus 7010 Switch - RKDS04--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products