MDC48D

Cabinet

Pre-Configured Micro Data Center, 24 RU, includes two side panels, network cabling, patch panels, cable management, grounding, casters, shock pallet and ramp.

Specifications

Application

Industrial Network

Color

Black

Depth (In.)

42

Depth (mm)

1066

Height (In.)

48.4

Height (mm)

1230

No. of Rack Spaces

24

Note

MDC48D replaces CQSMDC48

Part Features

Ships on Dynamic Pallet

Width (In.)

23.9

Width (mm)

606

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616975

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

81.6667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

MDC48D-CUSTOMER DRAWING

US English

Specification Sheets

Pre-Configured Micro Data Center (MDC)

US English

Installation Documents

Pre-Configured MDC: IA-CD-0003

US English

Flyers

Pre-Configured MDC: ENG

US English

Related Products