The PatchRunner™ 2 Enhanced End Panel closes off the end of row to protect cabling, and it provides a clean aesthetic to the solution. The end panel is metal with hanging features to speed up installation and reduce safety risks. The two part design reduces the size of the carton for easier transport throughout the site and less risk of transit damage. The end panel is 45 RU and is black.
Product Type | End Panel |
Body Material | Steel |
For Use With | 45 RU PE2V Managers |
Sub Brand | PatchRunner™ 2 Enhanced |
Overall Height (In.) | 83.9 |
Overall Height (mm) | 2131 |
Overall Width (In.) | 1.6 |
Overall Width (mm) | 41 |
Overall Depth (In.) | 23.6 |
Overall Depth (mm) | 599 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
UPC | 61305671810 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.8820 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Part Drawings | Customer Part Drawing DWG | English | |
Part Drawings | Vertical End Panel for PE2V Vertical Managers 00243SBA-DC | English | |
Application Guides | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Flyers | PatchRunner™ Family: PR2V & PE2V | English | |
Flyers | Familia PatchRunner™ 2 Volante RKFL22--SA-SPA | Spanish (Español) |