The PatchRunner™ 2 End Panel closes off the end of row to protect cabling, and it provides a clean aesthetic to the solution. The end panel is metal with hanging features to speed up installation and reduce safety risks. The two part design reduces the size of the carton for easier transport throughout the site and less risk of transit damage. The end panel is 52 RU and is black.
Product Type | End Panel |
Body Material | Steel |
For Use With | 52 RU PR2V Vertical Cable Managers |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 95.9 |
Overall Height (mm) | 2436 |
Overall Width (In.) | 16.5 |
Overall Width (mm) | 420 |
Overall Depth (In.) | 1.5 |
Overall Depth (mm) | 37 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 52 |
UPC | 61305636174 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.8820 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Managers Specification Sheet RKSP172 | English | |
Videos | Patchrunner 2 Installation | English | |
Videos | PatchRunner 2 Vertical Cable Manager | English | |
Part Drawings | Vertical End Panel For 8ft Patchrunner 2 Vertical Managers | English | |
Part Drawings | Vertical End Panel For 8ft Patchrunner 2 Vertical Managers | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Application Guides | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Flyers | PatchRunner™ Family: PR2V & PE2V | English | |
Flyers | Familia PatchRunner™ 2 Volante RKFL22--SA-SPA | Spanish (Español) | |
Selection Guides | Vertical Cable Manager Selection Guide RKSG03--SA-ENG | English |