PRD896

Dual-Hinged Door

The Panduit® PatchRunner® Dual-Hinged Door protects cables in the vertical channel with a professional, clean aesthetic. The door be opened to the left or right for easy access. For use with PRV managers only. 52RU, Black, 1pc.

Specifications

Product Type

Dual-Hinged Door

For Use With

PRV896 and PRVF896

Overall Width (In.)

8.1

Overall Width (mm)

206

Overall Height (In.)

94.4

Overall Height (mm)

2399

Number of Rack Units

52

Color

Black

Accessory Type

Dual Hinged Door

Number of Rack Spaces

52

Material

Aluminum

Overall Depth (In.)

1.60

Overall Depth (mm)

40.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PatchRunner

Packaging Details

UPC

07498302070

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1937

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

SAIT Polytechnic: CPCS50-WW--ENG

US English

Part Drawings

8" PatchRunner Door

US English

Installation Documents

PATCHRUNNER Vertical Cable Manager V00028BV_01

US English

Part Drawings

8" PatchRunner Door

US English

Part Drawings

8" PatchRunner Door

US English

Specification Sheets

4 Post Rack Systems - 7 Foot and 8 Foot

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Related Products