The Panduit® PatchRunner® End Panel provides a professional, clean aesthetic by closing off the end row of Panduit PRV 96in managers. 52RU, Black, 1pc.
Product Type | End Panel |
For Use With | PRV 52RU managers |
Overall Width (In.) | 14.4 |
Overall Width (mm) | 367 |
Overall Height (In.) | 94.1 |
Overall Height (mm) | 2390 |
Number of Rack Units | 52 |
Color | Black |
Accessory Type | End Panel |
Number of Rack Spaces | 52 |
Material | Steel |
Overall Depth (In.) | 0.70 |
Overall Depth (mm) | 18.0 |
Sub Brand | PatchRunner |
UPC | 07498396449 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.2326 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 8 FOOT 12" PATCHRUNNER DOOR | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |