The Waterfall Trough creates a perfect cable pathway above R4P-style 4 Post Racks and PR2V Cable Managers. Black, 1pc
Product Type | Trough |
Body Material | Steel |
For Use With | R4P-style racks with PR2V-style vertical managers |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 3 |
Overall Height (mm) | 77 |
Overall Width (In.) | 26.7 |
Overall Width (mm) | 679 |
Overall Depth (In.) | 17.3 |
Overall Depth (mm) | 439 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305636180 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1900 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ 2 Vertical Cable Managers Specification Sheet RKSP172 | English | |
Videos | Patchrunner 2 Installation | English | |
Videos | PatchRunner 2 Vertical Cable Manager | English | |
Part Drawings | R4P Waterfall For PR2V Managers | English | |
Part Drawings | R4P Waterfall For PR2V Managers | English | |
Part Drawings | R4P Waterfall For PR2V Managers | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Application Guides | PatchRunner™ 2 Enhanced Vertical Cable Manager with Vertical Patching | English | |
Flyers | PatchRunner™ Family: PR2V & PE2V | English | |
Flyers | Familia PatchRunner™ 2 Volante RKFL22--SA-SPA | Spanish (Español) |