PEVF1096

Single Sided Manager

The Panduit® PatchRunner® High Capacity Vertical Cable Manager organizes, protects and showcases high-density cabling for the latest high-performance enterprise switching equipment. Not only do wide and deep features provide for Category 6A cables, but Integral EIA zero RU mounting capabilities also allow equipment to be patched to the manager, freeing up valuable RU space. Single-sided, Steel, 52RU, Black, 1pc.

Specifications

Product Type

Single Sided Manager

Body Material

Steel

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

95.5

Overall Height (mm)

2426

Number of Rack Units

52

Color

Black

Includes

Manager and hardware kit (door available separately)

Number of Rack Spaces

52

Material

Steel

Overall Depth (In.)

13.60

Overall Depth (mm)

345.0

Finger Material

ABS

Orientation

Vertical

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PatchRunner High Capacity

Packaging Details

UPC

07498339216

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.3978

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PatchRunner High Capacity Vertical Manager 8ft Tall 10" Wide, Single-Sided

US English

Part Drawings

PatchRunner High Capacity Vertical Manager

US English

Specification Sheets

PatchRunner™ High Capacity Vertical Cable Managers

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager

US English

Videos

PatchRunner High Capacity Vertical Cable Management System

US English

Related Products