WMPLFSE

Single Sided Cable Manager

The Panduit® PatchLink® Horizontal Cable Manager manages category 5e and 6 copper, fiber optic and coaxial cables on the front and rear of any standard 19in (483mm) EIA rack or cabinet. Flexible fingers not only provide a safe integral bend radius but simplify adds, moves and changes for an easy-to-maintain finished, professional finish. Front Only Cover, ABS, 1RU, Black, 1pc.

Specifications

Color

Black

No. of Rack Spaces

1

Material

ABS

Width (In.)

19.00

Width (mm)

483.0

Height (In.)

1.74

Height (mm)

44.1

Depth (In.)

2.70

Depth (mm)

69.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337801

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1221

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

WMPLFSE Horizontal Manager

US English

Part Drawings

WMPLFSE Horizontal Manager 10101-20

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Part Drawings

WMPLFSE Horizontal Manager

US English

Specification Sheets

PatchLink ™ Horizontal Cable Managers: RKSP154--WW-ENG

US English

Related Products