The Panduit® Patchrunner® Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space, lowering overall costs, and setting the standard for the entire cable management industry. Single-sided, Steel, 52RU, Black, 1pc + 4 PRSP7 slack spools, Black.
Product Type | Single Sided Manager |
Body Material | Steel |
Orientation | Vertical |
Finger Material | ABS |
Sub Brand | PatchRunner™ |
Overall Height (In.) | 95.5 |
Overall Height (mm) | 2426 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203 |
Overall Depth (In.) | 9.7 |
Overall Depth (mm) | 246 |
Number of Rack Units | 52 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager and hardware kit (door available separately) |
UPC | 07498302065 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.1318 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - PDF - PRVF896 (10357-33_04A) | English | |
Part Drawings | PatchRunner High Capacity Vertical Manager | English | |
Part Drawings | PatchRunner High Capacity Vertical Manager | English | |
Installation Documents | PATCHRUNNER Vertical Cable Manager V00028BV_01 | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |