Note | NA |
Product Type | Data Access Port |
Material | ABS |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Overall Depth (In.) | 1.05 |
Overall Depth (mm) | 26.7 |
Overall Height (In.) | 7.28 |
Overall Height (mm) | 184.9 |
Number of Ports | 1 |
For Use With | Control Panel |
Color | White |
Standards Met | RoHS Compliant |
Includes | (1) IndustrialNet Data Access Port, (1) 45mm X 45mm Receptacle Faceplate, (1) 1/4-20 Mounting Screw Kit |
Sub Brand | IndustrialNet |
UPC | 07498322269 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2604 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - IAPEWH | English | |
Part Drawings | Part Drawing - DXF - IAPEWH | English | |
Specification Sheets | IndustrialNet Data Access Port: D-COSP263--WW-ENG | English | |
Part Drawings | IndustrialNet Access Port with 45mm x 45mm Receptacle Faceplate COIAPEWH--ENG | English | |
Installation Documents | IndustrialNet Data Access Port: PN516E | English |