IAPNG5EWH

Data Access Port

IndustrialNet GFCI Data Access Port, Category 5e Coupler & Blank, White

Specifications

Product Type

Data Access Port

Overall Width (In.)

7

Overall Width (mm)

177.8

Overall Depth (In.)

1.05

Overall Depth (mm)

26.6

Number of Ports

6

Color

White

Module Type

IndustrialNet

Maximum Overall Height (In.)

7.28

Maximum Overall Height (mm)

185.0

No. of Module Inserts

2

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

IndustrialNet

Packaging Details

UPC

07498312469

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2666

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

IndustrialNet Data Access Port: PN516E

US English

Specification Sheets

IndustrialNet Data Access Port: D-COSP263--WW-ENG

US English

Part Drawings

IndustrialNet Data Access Port - 03063-30

US English

Part Drawings

IndustrialNet Data Access Port - 03063-30

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Reference Architecture

Control Panel Reference Design: PCD0004

US English

Part Drawings

IndustrialNet Data Access Port - 03063-30

US English

Catalog Cut Sheets

IAPNG5EWH Product Page

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products