PZBR3

Bend Radius Post

The PanZone® Cable Bend Radius Post reduces strain on cables when transitioning between horizontal and vertical pathways without taking up any valuable rack space. Black, 2pc + hardware, 3in deep.

Specifications

Product Type

Bend Radius Post

Compatible Number of Rack Units

NA

Material

Polycarbonate

Overall Width (In.)

0.6

Overall Width (mm)

15.2

Overall Depth (In.)

3.1

Overall Depth (mm)

78

Overall Height (In.)

2.75

Overall Height (mm)

69.8

Diameter (mm)

15.2

Number of Ports

NA

Number of Pieces

NA

For Use With

Any EIA Standard Rack

Compatible Cabinet Width (In.)

NA

Compatible Cabinet Width (mm)

NA

Color

Black

Standards Met

RoHS

Includes

2- Bend Radius Posts, 2- #12-24 x 1.5" Screws

Accessory Type

Bend Radius Post

Diameter (In.)

0.60

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanZone

Packaging Details

UPC

07498394291

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

3" BEND RADIUS POST (PZBR3)

US English

Part Drawings

PanZone 3 Inch Bend Radius Post

US English

Part Drawings

PanZone 3 Inch Bend Radius Post

US English

Specification Sheets

PanZone® Horizontal Slack Manager and Accessories

US English

Installation Documents

PanZone Wall Mount Cabinet Accessories

US English

Related Products