BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

PanZone® 12RU Hinged Wall Mount Cabinet with Solid Front Door

Obsolete
Obsolete

Specifications

Product Type Wall Mount Cabinet
Material Steel
Maximum Load Capacity (lb) 250
Number of Rack Units 12
Overall Width (In.) 25
Overall Width (mm) 635
Overall Depth (In.) 22.8
Overall Depth (mm) 579.1
Overall Height (In.) 25.8
Overall Height (mm) 655.6
Color Black
Standards Met NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanZone

Packaging Detail

UPC 07498368320
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 14.0862
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings PanZone 12 RU Hinged Wall Mount Cabinet: 10290-58 US English
Part Drawings PanZone 12 RU Hinged Wall Mount Cabinet Solid Door US English
Part Drawings PanZone 12 RU Hinged Wall Mount Cabinet Solid Door US English
Certifications Office of Statewide Health Planning and Development Facilities Development Division CORP113--WW-ENG US English
Installation Documents PANZONE Wall Mount Cabinet US English
Installation Documents PANZONE Wall Mount Cabinet: CM315B US English
Specification Sheets PanZone® Wall Mount Cabinet: ZCSP13 US English
Specification Sheets PanZone® Horizontal Slack Manager and Accessories US English