PZNWE14S

NEMA Wireless Enclosure

Wireless enclosure designed for traditional AC power spplications. Includes shielded connectivity kit. External dimensions: 15.50"H x 13.50"W x 6.25"D (393.7mm x 342.9mm x 158.8mm). Internal dimensions: 13.53"H x 11.55"W x 5.94"D (343.7mm x 293.4mm x 150.9mm).

Specifications

Material

Fiberglass

Overall Width (In.)

13.5

Overall Width (mm)

342.9

Overall Depth (In.)

6.25

Overall Depth (mm)

158.8

Overall Height (In.)

15.5

Overall Height (mm)

393.7

Color

Gray

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300828

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9010

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PanZone NEMA 4X IP66 Wireless Enclosure

US English

Catalog Cut Sheets

PZNWE12 Product Page

US English

Part Drawings

PanZone NEMA 4X IP66 Wireless Enclosure

US English

Installation Documents

PanZone NEMA Wireless Access Point Enclosure: CM332A

US English

Part Drawings

PanZone NEMA 4X IP66 Wireless Enclosure

US English

Specification Sheets

Wireless Access Point Enclosure: ZCSP14--WW-ENG

US English

Related Products