PZRFE8U

Raised Floor Enclosure

PanZone® 8RU Raised Floor Enclosure; Accepts 8 RU of standard patch panels or 4 RU of QuickNet Pre-Terminated Assemblies or Cassettes

Specifications

Material

Aluminum

Overall Width (In.)

22.6

Overall Width (mm)

575

Overall Depth (In.)

22.6

Overall Depth (mm)

575

Overall Height (In.)

8.5

Overall Height (mm)

216

Color

Black

Standards Met

UL 2043 for use in plenum spaces

Overall Length (In.)

22.6

Overall Length (mm)

575

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333313

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.0856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

PanZone® Raised Floor Enclosures: ZCSP08

US English

Installation Documents

PANZONE Raised Floor Enclosures: CM469D

US English

Part Drawings

PanZone Raised Floor Enclosure - PZRFE8U (8 RU)

US English

Part Drawings

PanZone Raised Floor Enclosure - PZRFE8U (8 RU)

US English

Related Products