{{ popupData.title }}
{{ popupData.primarybody }}
{{ popupData.secondarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found

The PanZone® Wall Mount Cabinet with windowed door is 25 inches deep and includes hinged doors on the front and back for complete access to networking equipment to make moves, adds, and changes easy. The removable side panels allow for access to cable routing. The enclosure is engineered to allow proper climate control for use with various networking equipment. The 26 RU enclosure is rated to 350 pounds and is black.

Specifications

Product Type Wall Mount Cabinet
Material Steel
Mount Method Wall Mount
Maximum Load Capacity (kg) 158.8
Maximum Load Capacity (lb) 350.09
Number of Rack Units 26
Overall Width (In.) 25
Overall Width (mm) 635
Overall Depth (In.) 25
Overall Depth (mm) 635
Overall Height (In.) 48.2
Raised Floor Depth (In.) 25
Raised Floor Depth (mm) 635
Color Black
Sub Brand PanZone®
Standards Met Accepts 19" EIA Rack Mount Panels and Equipment, RoHS Compliant

Packaging Detail

UPC 61305661103
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 23.9159
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language