IAZ2424C

Pre-Configured Network Zone Systems

Fully pre-configured industrial automation zone enclosure with pre-configured backplane, cable management, and high voltage isolation barrier. For one industrial switch with expansion modules, UPS, and power supplies.

Specifications

Depth (In.)

11.7

Depth (mm)

297

Height (In.)

24

Height (mm)

610

Width (In.)

24

Width (mm)

610

Enclosure Type

4/12, IP66

Material

Mild Steel

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363870

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.5235

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Part Drawings

Industrial Automation Zone Enclosure - IAZ2424C

US English

Installation Documents

Industrial Automation Zone Enclosure - IAZ2424C - CM566B

US English

Part Drawings

Industrial Automation Zone Enclosure - IAZ2424C

US English

Part Drawings

Industrial Automation Zone Enclosure - IAZ2424C

US English

Specification Sheets

IndustrialNet™ Ethernet Enclosures: RKSP142--WW-ENG

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products