obsolete

IAZ2436C

Enclosure

Fully pre-configured industrial automation zone enclosure with pre-configured backplane, cable management, and high voltage isolation barrier. For up to two Stratix^^ 8000 or Cisco^ IE3000 series industrial switches with expansion modules, UPS, and power supplies.

Specifications

Color

Gray

Depth (In.)

11.7

Depth (mm)

297

Height (In.)

40.0

Height (mm)

1016

Width (In.)

24.0

Width (mm)

610

Enclosure Type

4/12, IP66

Note

Z23C-S replaces IAZ2436C

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498363871

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.1250

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Specification Sheets

IndustrialNet™ Ethernet Enclosures: RKSP142--WW-ENG

US English

Part Drawings

Industrial Automation Zone Enclosure - IAZ2436C

US English

Part Drawings

Industrial Automation Zone Enclosure - IAZ2436C

US English

Part Drawings

Industrial Automation Zone Enclosure - IAZ2436C

US English

Installation Documents

Industrial Automation Zone Enclosure - AZ2436C - CM522E

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Related Products