Z11C-6

Pre-Configured Network Zone Systems

Pre-Configured Network Zone System, 12" x 14", 316 stainless steel enclosure, for one industrial switch, includes backplane and cable management.

Specifications

Material

316 Stainless Steel

Connection Type

UTP

Depth (In.)

9.7

Depth (mm)

297

Height (In.)

14

Height (mm)

356

Width (In.)

12

Width (mm)

305

Switch 1

None

Spare DIN

No

UPS Qty.

0

Enclosure Type

4X/12, IP66

Put-Up

Pre-Configured Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358036

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Part Drawings

Pre-Configured Network Zone System Z11C: 13V366AJ

US English

Installation Documents

Pre-Configured Network Zone System Z11C: V00028RH

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products