Z11N-SDD

Integrated Network Zone Systems

Integrated Network Zone System; 12" x 14"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS10CGA switch, (2) 1Gb MM SFPs, (2) MM LC fiber patch cords and (2) LC adaptors.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

0

Number of Uplink Patch Cords

2

Overall Width (In.)

12

Overall Width (mm)

305

Overall Depth (In.)

9.4

Overall Depth (mm)

238

Overall Height (In.)

14

Overall Height (mm)

356

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

UTP

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

UPS Type

NA

Switch 1

1783-BMS10CGA

Switch 2

None

Spare DIN

No

UPS Qty.

0

Allen Bradley Uplink Transceiver

(2) 1783-SFP1GSX

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395579

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9167

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Reference Architecture

Industrial Switch Deployment Configuration Drawing: PCD0001

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Specification Sheets

Integrated Network Zone System

US English

Product Bulletins

EMEA Integrated Network Zone System: ZCCB04--SA-UKE

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Reference Architecture

Fiber Switch Ring (REP) Deployment for High Availability Configuration Drawing: PCD0003

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Installation Documents

Integrated Network Zone System Z11N-***: CM633

US English

Part Drawings

Network Zone System, 12-48vac Input - JA

US English

Part Drawings

Network Zone System, 12" X 14" Enclosure - CS

US English

Part Drawings

Network Zone System, 12-48vdc Input - DG

US English

Related Products