Z22N-6DAD5

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 24"; 316 stainless steel enclosure; includes (1) Stratix 5700 1783-BMS10CGA switch, (8) Cat 6 UTP copper patch cords and jacks, (2) 1Gb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and maintenance-free UPS.

Specifications

Material

316 Stainless Steel

Number of Downlink Patch Cords

8

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

24

Overall Height (mm)

610

Downlink Patch Cord Type

(8) CAT6 UTP COPPER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

UTP

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4X/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

1783-BMS10CGA

Switch 2

None

Spare DIN

Yes

UPS Qty.

1

Allen Bradley Uplink Transceiver

(2) 1783-SFP1GSX

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498393904

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Specification Sheets

Integrated Network Zone System: ZCSP19--WW-ENG

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Installation Documents

Integrated and Switch Ready 24" Enclosure: CM632

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Part Drawings

Network Zone System, 100-240vac Input, Redundant 24vdc Power Supplies, (1) 100w Maintenance Free Ups -Fwd - RJ

US English

Part Drawings

Network Zone System, 100-240vac Input, Redundant 24vdc Power Supplies, One 24vdc Panduit Ups - JI

US English

Part Drawings

Integrated Network Zone System, Allen-Bradley Stratix 5700, 8000, And 8300 Switches With Optional Expansions And Included Connectivity - TP

US English

Part Drawings

Network Zone System, 24" X 24" Enclosure With Cable Management Accessories Customer Drawing

US English

Related Products