Z22R-F14

Integrated Network Zone Systems

Switch Ready Network Zone System; 24" x 24"; Sloped Top Enclosure; for one industrial switch; includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, and redundant power supplies.

Specifications

Color

Gray

Depth (In.)

11.7

Depth (mm)

297.0

Height (In.)

24.00

Height (mm)

610.0

Keywords

Network cabinet, Network/server enclosure, Sloped Top, Food and Beverage

Material

Mild Steel

Product Group Assignment

IAI

Standards

CE Compliant

Sub Brand

Zone Systemâ„¢

Surface Treatment

Powder Coat

Width (In.)

24.00

Width (mm)

610.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631859

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Network Zone System, pre-wired for up to two din mount switches and included connectivity

US English

Part Drawings

Network Zone System, 100-240VAC Input, AB Redundant 91.2w 24VDC Power Supplies; 15v510rb_dc_00a.pdf

US English

Part Drawings

Network Zone System, 100-240 VAC Input, Redundant 91.2w 24VDC Power Supplies; one 24VDC Panduit UPS; 15v510jc_dc_01a.pdf

US English

Part Drawings

Network Zone System, 24" x 24" Sloped Top Enclosure; 15v510ct_dc_01a.pdf

US English

Related Products