Z22U-616S

Universal Network Zone Systems

Universal Network Zone System, 24" x 24", 316 stainless steel enclosure, for one industrial switch, includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies, battery UPS, POE.

Specifications

Compatibility

PoE

Connection Type

STP

Depth (In.)

11.7

Depth (mm)

297

Enclosure Type

4X/12, IP66

Height (In.)

24

Height (mm)

610

Material

316 Stainless Steel

Number of Downlink Patch Cords

(8) CAT 6A STP COPPER

Number of Uplink Patch Cords

(2) MM LC FIBER

Put-Up

Universal Network Zone System

Spare DIN

No

Switch 1

None

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

Switch Capacity

1

UPS Qty.

1

UPS Type

Battery UPS

Width (In.)

24

Width (mm)

610

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602610

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Universal Network Zone System: ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Part Drawings

Network Zone System 24" Enclosure: 15V510CO

US English

Part Drawings

Universal Network Zone System Connectivity: 15V510CU

US English

Part Drawings

Universal Network Zone System POE: 15V510CL

US English

Specification Sheets

Universal Network Zone System

US English

Installation Documents

Universal 24" Enclosure: CD-IA-0004

US English

Related Products