Z23N-SGAID5S

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (1) Stratix 8300 1783-RMS10T switch, (1) 1783-MX08T and (1) 1783-MX08F expansion; (16) Cat 6A STP copper patch cords and jacks, (8) MM LC fiber downlink patch cords and adaptors, (2) 1Gb MM SFPs, (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and maintenance-free UPS.

Specifications

Material

Mild Steel

Maximum Number of Ports

NA

Number of Downlink Patch Cords

24

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(16) CAT 6A STP COPPER / (8) FIBER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

STP

Maximum Cable Diameter (In.)

NA

Minimum Cable Diameter (In.)

NA

Minimum Cable Diameter (mm)

NA

Switch 1 Expansion Module 1

1783-MX08T (Copper)

Switch 1 Expansion Module 2

1783-MX08F (Fiber)

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

Number of Rack Units

NA

Maximum Load Rating (kg)

NA

Maximum Load Rating (lb)

NA

IP Rating

4/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

1783-RMS10T

Switch 2

None

Spare DIN

Yes

UPS Qty.

1

Allen Bradley Uplink Transceiver

(2) 1783-SFP1GSX

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368907

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

14.5856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Part Drawings

Z23N-**A**5*Network Zone System: 12V304CT

US English

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Specification Sheets

Integrated Network Zone System

US English

Related Products