Z23U-626

Universal Network Zone Systems

Universal Network Zone System, 24" x 36", 316 stainless steel, for two industrial switches, includes (16) Cat 6 UTP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies, battery UPS, POE.

Specifications

Compatibility

PoE

Connection Type

UTP

Depth (In.)

11.70

Depth (mm)

297.0

Enclosure Type

4X/12, IP66

Height (In.)

36.00

Height (mm)

914.0

Material

316 Stainless Steel

Number of Downlink Patch Cords

(16) CAT 6 UTP COPPER

Number of Uplink Patch Cords

(4) MM LC FIBER

Put-Up

Universal Network Zone System

Spare DIN

No

Switch 1

None

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

Switch Capacity

2

UPS Qty.

1

UPS Type

Battery UPS

Width (In.)

24.00

Width (mm)

610.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602591

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

14.5856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Universal Network Zone System ZCSP25--UKE

UK English

Part Drawings

Universal Network Zone System POE: 15V510CL

US English

Part Drawings

Universal Network Zone System Connectivity: 15V510CU

US English

Part Drawings

Network Zone System 36" Enclosure: 15V510CQ

US English

Flyers

Universal Network Zone System: ENG

US English

Flyers

Universal Network Zone System: UKE

UK English

Installation Documents

Universal 36" Enclosure: CD-IA-0005

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Part Drawings

Network Zone System, 24" X 36" Enclosure; 15v510CY

US English

Part Drawings

Network Zone System, 100-240vac Input, Redundant 91.2w 24vdc Power Supplies, 24vdc Battery Ups, 260w 48vdc Poe Power Supply

US English

Part Drawings

Universal Network Zone System, 100-240vac Input, Redundant 91.2w 24vdc Power Supplies, Battery Ups, 260w 48vdc Poe Power Supply

US English

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Specification Sheets

Universal Network Zone System

US English

Related Products