Z23U-S25S

Universal Network Zone Systems

Universal Network Zone System; 24" x 36"; mild steel enclosure; for two industrial switches; includes (16) Cat 6A STP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and (2) maintenance-free UPS's

Specifications

Product Type

Universal Network Zone Systems

Material

Mild Steel

Maximum Number of Ports

NA

Color

Gray

Number of Downlink Patch Cords

NA

Number of Uplink Patch Cords

NA

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Maximum Cable Diameter (In.)

NA

Maximum Cable Diameter (mm)

NA

Minimum Cable Diameter (In.)

NA

Minimum Cable Diameter (mm)

NA

Switch Capacity

NA

Sub Brand

Zone System

Number of Rack Units

NA

Maximum Load Rating (kg)

NA

Maximum Load Rating (lb)

NA

Standards Met

CE Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305639552

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

14.5856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Universal Zone System, 100-240vac Input, Redundant 24 Vdc Power Supplies, Two 24vdc Panduit Ups

US English

Specification Sheets

Universal Network Zone System

US English

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Part Drawings

Universal Zone System, 100-240vac Input, Redundant 24vdc Power Supplies, (2) 100w Maintenance Free UP

US English

Part Drawings

Network Zone System, 24" X 36" Enclosure; 15v510CY

US English

Related Products