ZDF48-6RA

Pre-Configured Industrial Distribution Frames (IDF)

Pre-configured industrial distribution frame enclosure, 316 stainless steel, ready for two access and two distribution switches.

Specifications

Depth (In.)

31

Depth (mm)

767

Enclosure Type

4X/12, IP66

Height (In.)

48.54

Height (mm)

1233

Material

316 Stainless Steel

Width (In.)

23.62

Width (mm)

600

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616855

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

46.1806

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

ZDF48-6EA AND ZDF48-6RA PRECONFIGURED 48" INDUSTRIAL DISTRIBUTION FRAME

US English

Flyers

Pre-Configured IDF: ZCFL04--WW-ENG

US English

Flyers

Pre-Configured IDF: ZCFL05--WW-ENG

US English

Installation Documents

Panduit Pre-Configured Industrial Distribution Frame (IDF) Installation Instructions

US English

Specification Sheets

Pre-Configured Industrial Distribution Frame: ZCSP18--WW-ENG

US English

Related Products