The PanZone® Wall Mount Cabinet 2RU Horizontal Slack Manager is capable of managing and storing slack for 48 Cat 6 copper cables or 144 fiber cables and helps to improve side ventilation by clearing the vertical channel of large cable bundles. This allows for improved airflow and cooling of network equipment. Includes six slack spools, four 4" bend radius posts, and assembly hardware.
Product Type | Slack Manager |
Material | Steel |
Overall Width (In.) | 19.29 |
Overall Width (mm) | 490 |
Overall Depth (In.) | 3.26 |
Overall Depth (mm) | 82.8 |
Overall Height (In.) | 13.25 |
Overall Height (mm) | 336.6 |
For Use With | PanZone Wall-Mount Cabinets (PZWMC**) |
Color | Black |
Standards Met | Accepts 19" EIA Rack Mount Panels and Equipment, RoHS Compliant |
Includes | (1) Vented Tray, (6) Slack Spools, (2) PZBR4, (4) #12-24 X .5" Screws |
Sub Brand | PanZone® |
Number of Rack Units | 2 |
UPC | 07498368132 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4391 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Horizontal Slack Manager and Accessories | English | |
Specification Sheets | PanZone® Wall Mount Cabinet Specification Sheet ZCSP31--WW-ENG | English | |
Specification Sheets | Gabinete PanZone® para Montaje en Pared Hoja de Especificaciones ZCSP31--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - PZCHSM2 | English | |
Part Drawings | Part Drawings - DXF - PZCHSM2 | English | |
Part Drawings | Horizontal Slack Manager: 10290-64 | English | |
Installation Documents | PanZone Wall Mount Cabinet Accessories | English |